IESNA:LM-63-2002
[TEST]P948603
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21228
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2490.7 3118.6 3686.2 4125.6 4483.9 4686.6 4782 4815.9 4988 5356.2
5964.3 6732.5 7488.5 8092.3 8620.5 9102.6 9407.3 9485.1 9297.7 8823.2
7865.5 6209.8 5126.1 4293.3 3400.2 2392.1 1572.4 1102.4 860.2 742.9
673.9 566.5 480 166.6 81.1 13.1 0
2490.7 3140.5 3713.6 4160.7 4489.4 4711.8 4825.8 4857.6 5000 5332.1
5894.2 6647 7388.8 8013.4 8547.1 9029.2 9390.8 9521.2 9401.8 8999.6
8199.7 6670 5333.2 4478.4 3596.3 2608 1714.9 1157.1 887.6 769.2
680.5 575.3 484.3 206 86.6 16.4 0
2490.7 3113.1 3675.2 4126.7 4478.4 4733.8 4875.1 4935.4 5047.2 5345.2
5824.1 6492.5 7204.7 7832.6 8340 8745.4 9125.6 9310.8 9263.7 8942.6
8299.4 7248.6 5778 4752.4 3876.9 2919.2 1949.4 1295.2 957.7 795.5
702.4 611.4 523.8 400 203.8 24.1 0
2490.7 3113.1 3658.8 4109.2 4485 4773.2 4966.1 5066.9 5172.1 5402.2
5758.3 6276.6 6892.4 7483.1 7958.6 8348.7 8676.4 8941.6 9012.8 8907.6
8520.8 7803 6794.9 5601.6 4478.4 3480.2 2433.7 1558.2 1062.9 808.7
698 606 517.2 412 289.3 112.9 0
2490.7 3021.1 3550.3 4012.7 4409.4 4760.1 5039.5 5224.7 5343 5524.9
5820.8 6201 6693 7193.8 7644.1 8032.1 8347.6 8628.2 8827.6 8881.3
8775 8448.5 7815.1 6857.4 5738.6 4595.7 3424.3 2257.3 1417.9 951.1
725.4 644.3 559.9 427.4 288.2 89.9 0
2490.7 2972.8 3450.6 3901 4317.4 4703.1 5053.7 5331 5519.4 5695.9
5917.2 6235 6603.2 7040.4 7480.9 7919.2 8291.8 8583.2 8803.5 8985.4
9126.7 9079.6 8881.3 8430.9 7652.9 6644.8 5348.5 4101.5 2758.1 1702.8
1104.5 755 546.8 330.9 166.6 43.8 0
2490.7 2880.8 3296.1 3720.2 4132.2 4536.5 4926.6 5274 5562.2 5793.4
6027.9 6284.3 6565.9 6916.6 7318.7 7774.5 8243.5 8696.1 9097.2 9450
9771.1 10123.9 10282.8 10381.4 10359.5 9912.4 9058.8 7698.9 5899.7 3996.3
2306.6 1197.7 611.4 352.8 172 59.2 0
2490.7 2810.7 3143.8 3507.6 3884.5 4240.7 4623.1 4994.6 5351.8 5667.4
5982.9 6275.5 6540.7 6826.7 7126.9 7449.1 7822.8 8245.7 8708.1 9199.1
9734.9 10504.1 11125.4 11504.6 11936.3 12248.6 12289.2 11869.5 10778.1 9011.7
6565.9 4237.4 2159.8 881 314.5 61.4 0
2490.7 2684.7 2919.2 3190.9 3489 3804.5 4125.6 4443.4 4757.9 5081.1
5419.7 5733.1 6073.9 6430 6800.4 7171.9 7583.9 8046.3 8558 9137.7
9814.9 10841.6 11860.7 12558.7 13449.6 14498.2 15620.3 16368.7 16208.8 14702.1
11599.9 7520.3 3189.8 974.1 306.8 63.6 0
2490.7 2662.7 2896.1 3146 3427.6 3725.6 4030.3 4333.8 4634 4938.7
5238.9 5550.1 5878.9 6235 6603.2 6985.6 7410.7 7880.8 8406.8 9006.2
9682.3 10769.3 11796.1 12552.1 13504.4 14647.3 15872.3 16652.5 16504.6 14902.6
11530.9 7051.3 2702.2 746.2 241.1 54.8 0
2490.7 2579.5 2700 2862.2 3058.3 3272 3487.9 3714.7 3949.2 4185.9
4424.8 4671.3 4920 5183 5465.7 5764.9 6093.6 6466.2 6915.5 7428.3
8052.9 9045.6 9798.4 10541.4 11447.6 12537.9 13561.4 14005.1 13541.6 11774.1
8691.7 4837.9 1394.9 292.6 97.5 21.9 0
2490.7 2518.1 2586 2683.6 2818.3 2964.1 3123 3286.2 3451.7 3628.1
3800.2 3965.6 4136.6 4306.4 4486.1 4675.7 4875.1 5117.3 5397.8 5761.6
6287.6 6940.7 7385.5 7883 8478 9126.7 9569.4 9414.9 8641.3 7190.5
5192.9 2657.3 866.8 258.6 88.8 20.8 0
2490.7 2463.3 2473.2 2518.1 2591.5 2667.1 2766.8 2865.5 2963 3064.9
3153.6 3233.6 3300.5 3361.8 3404.6 3432 3459.4 3478 3508.7 3579.9
3750.8 3851.7 3870.3 3907.5 3965.6 4018.2 3874.7 3419.9 2771.2 2053.5
1396 791.2 396.7 167.7 81.1 28.5 0
2490.7 2348.3 2263.9 2220 2215.7 2233.2 2262.8 2295.7 2318.7 2332.9
2331.8 2304.4 2261.7 2201.4 2121.4 2023.9 1906.7 1785 1673.3 1569.2
1461.8 1366.4 1286.4 1220.7 1163.7 1105.6 1033.3 935.8 801 620.2
451.5 332 230.1 147.9 84.4 24.1 0
2490.7 2242 2087.5 2019.5 2003.1 2017.3 2048 2080.9 2097.3 2092.9
2069.9 2029.4 1970.2 1896.8 1811.3 1723.7 1632.7 1541.8 1451.9 1353.3
1253.6 1163.7 1098 1058.5 1043.2 1045.4 1043.2 1012.5 936.9 810.9
616.9 425.2 298.1 196.1 97.5 21.9 0
2490.7 2158.7 1972.4 1899 1902.3 1943.9 1989.9 2019.5 2021.7 2002
1963.6 1908.8 1844.2 1769.7 1690.8 1613 1530.8 1444.2 1355.5 1273.3
1210.8 1157.1 1121 1098 1078.2 1055.2 1019.1 981.8 935.8 862.4
750.6 589.5 386.8 213.7 101.9 21.9 0
2490.7 2078.7 1886.9 1837.6 1868.3 1925.3 1970.2 1992.1 1983.4 1949.4
1896.8 1834.3 1762 1690.8 1615.2 1541.8 1491.4 1431.1 1355.5 1295.2
1254.7 1201 1116.6 1049.8 1005.9 963.2 919.4 875.5 836.1 799.9
757.2 688.1 563.2 431.7 253.1 61.4 0
2490.7 2033.8 1842 1814.6 1867.2 1922 1966.9 1980.1 1959.3 1905.6
1840.9 1767.5 1688.6 1618.5 1558.2 1524.2 1483.7 1442 1401.5 1311.6
1231.7 1168.1 1104.5 1045.4 984 930.3 877.7 829.5 779.1 721
664 612.5 536.9 463.5 324.4 126 0
2490.7 1995.4 1813.5 1810.2 1868.3 1920.9 1960.3 1964.7 1933 1874.9
1801.5 1720.4 1648.1 1581.2 1536.3 1497.9 1448.6 1381.8 1322.6 1251.4
1196.6 1135.2 1075 1020.2 974.1 927 876.6 825.1 764.9 698
624.6 559.9 476.7 360.5 238.9 99.7 0
2490.7 1973.5 1799.3 1809.1 1872.7 1924.2 1959.3 1952.7 1912.1 1843.1
1757.6 1677.6 1609.7 1558.2 1534.1 1476 1386.2 1282.1 1240.4 1205.4
1142.9 1094.7 1053 991.7 945.7 909.5 862.4 806.5 739.7 666.2
586.2 551.2 474.5 310.1 225.7 138.1 0
2490.7 1969.1 1790.5 1810.2 1873.8 1926.4 1958.2 1949.4 1900.1 1822.3
1735.7 1656.8 1590 1558.2 1520.9 1447.5 1316 1229.5 1207.5 1164.8
1110 1050.9 995 952.2 925.9 902.9 860.2 807.6 744 670.6
592.8 612.5 488.7 326.5 248.7 92 0
2490.7 1969.1 1789.4 1813.5 1874.9 1927.5 1957.1 1952.7 1904.5 1823.4
1735.7 1655.7 1588.9 1559.3 1517.7 1443.1 1306.2 1230.6 1213 1163.7
1106.7 1042.1 996.1 939.1 931.4 902.9 859.1 807.6 748.4 669.5
595 603.8 419.7 337.5 245.5 88.8 0
